IESNA:LM-63-2002
[TEST]P952039
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-735-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27037
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
5427.4 5430.3 5418.8 5394.5 5252.9 5105.6 5081.3 5198.6 5470.3 5832.2
6269.8 6773.2 7303.8 7691.3 7988.8 8283.4 8552.3 8713.9 8769.7 8709.6
8406.4 7861.5 7165.1 6061 4450.6 2591.4 2012.2 1840.6 1636.1 1332.9
1024 795.2 596.4 373.3 213.1 85.8 0
5427.4 5404.5 5393.1 5377.4 5240.1 5089.9 5068.5 5174.3 5436 5809.3
6235.5 6721.7 7252.3 7652.7 7938.8 8239.1 8505.1 8676.7 8756.8 8685.3
8359.2 7825.8 7117.9 5966.6 4310.5 2509.9 1989.3 1823.4 1616.1 1310
1011.1 785.2 567.8 359 207.4 82.9 0
5427.4 5420.3 5414.5 5398.8 5290.1 5145.7 5099.9 5187.2 5416 5766.4
6181.1 6647.3 7173.6 7637 7957.4 8254.8 8568 8781.1 8914.1 8902.7
8682.4 8193.3 7522.6 6478.6 4938.3 2920.4 2025.1 1839.2 1667.6 1430.2
1154.1 858.1 635 414.7 226 103 0
5427.4 5414.5 5407.4 5420.3 5345.9 5221.5 5165.7 5210 5370.2 5650.5
6023.8 6440 6921.9 7442.5 7858.7 8189 8506.5 8782.6 8947 9024.2
8938.4 8638.1 8103.2 7165.1 5752.1 3679.8 2083.7 1729.1 1573.2 1387.2
1189.9 988.2 765.1 510.6 291.8 130.1 0
5427.4 5421.7 5426 5454.6 5440.3 5374.5 5293 5284.4 5357.3 5524.7
5782.1 6113.9 6511.5 6969.1 7468.2 7930.2 8289.2 8600.9 8876.9 9080
9137.2 9011.4 8698.2 8187.6 7189.4 5418.8 3016.2 1530.3 1204.2 1014
826.6 666.5 519.1 366.1 198.8 72.9 0
5427.4 5430.3 5446 5484.6 5521.8 5521.8 5483.2 5447.4 5453.2 5523.2
5662 5879.3 6172.5 6518.6 6906.2 7398.2 7921.6 8363.5 8619.5 8739.6
8818.3 8856.9 8844 8828.3 8675.3 7774.3 5820.7 3242.2 1474.5 946.8
745.1 577.8 421.9 290.3 167.3 61.5 0
5427.4 5433.1 5463.2 5508.9 5574.7 5633.4 5673.4 5704.9 5702 5756.4
5847.9 5988 6182.5 6405.6 6678.8 7012 7391 7807.2 8181.9 8492.2
8805.4 9157.3 9509.1 9875.2 10328.5 10583.1 9798 7751.4 5008.4 2515.6
1207 742.2 503.4 327.5 187.3 65.8 0
5427.4 5437.4 5478.9 5544.7 5616.2 5687.7 5773.5 5870.8 5988 6138.2
6329.8 6550.1 6787.5 7050.6 7363.8 7747.1 8180.5 8658.1 9178.7 9742.2
10392.9 11103.7 11898.9 12689.7 13576.4 14607.6 15613 15867.5 14943.6 12748.4
9476.2 6010.9 3505.3 1936.4 855.2 205.9 0
5427.4 5451.7 5501.8 5577.6 5652 5719.2 5800.7 5912.2 6042.4 6239.7
6500 6798.9 7153.6 7591.2 8123.3 8782.6 9546.3 10430.1 11382.6 12355.1
13460.6 14510.3 15748.8 17007.3 18517.6 20002.1 21889.9 23912.1 25521 25352.3
22310.3 16812.8 10627.4 4259 778 171.6 0
5427.4 5450.3 5511.8 5583.3 5657.7 5737.8 5822.1 5935.1 6071 6266.9
6507.2 6796.1 7137.9 7576.9 8121.8 8814 9606.3 10564.5 11622.8 12706.9
13845.3 15008 16253.7 17612.3 19062.5 20574.1 22290.3 24155.2 25977.3 26299
23264.3 16980.2 9633.5 2508.5 534.9 158.7 0
5427.4 5448.9 5497.5 5593.3 5672 5759.2 5830.7 5935.1 6078.1 6249.8
6457.1 6693.1 6962 7331 7815.8 8402.1 9111.5 9983.9 10977.8 12061.9
13151.7 14268.6 15422.7 16654.1 17998.4 19319.9 20697.1 21902.8 22819.5 22163
19101.1 13163.1 5729.2 1105.5 333.2 110.1 0
5427.4 5443.2 5508.9 5591.9 5667.7 5743.5 5815 5897.9 6013.8 6138.2
6285.5 6428.5 6571.5 6764.6 7047.8 7422.5 7873 8477.9 9190.1 9996.8
10874.9 11783 12675.4 13582.1 14524.6 15407 16292.3 17094.6 17264.8 15768.8
12715.5 8736.8 3728.4 742.2 223.1 61.5 0
5427.4 5443.2 5497.5 5560.4 5623.4 5662 5700.6 5733.5 5763.5 5799.3
5810.7 5772.1 5699.1 5621.9 5567.6 5564.7 5641.9 5862.2 6219.7 6670.2
7203.7 7791.5 8383.5 8972.8 9544.8 10021.1 10304.2 10463 10059.7 8462.2
6205.4 3837.1 1530.3 434.8 160.2 40 0
5427.4 5423.1 5436 5454.6 5443.2 5367.4 5250.1 5074.2 4842.5 4536.4
4153.2 3706.9 3263.6 2893.2 2598.6 2355.5 2168.1 2048 1986.5 1972.2
2010.8 2088 2162.4 2235.3 2269.6 2213.9 2042.3 1769.1 1351.5 959.6
697.9 506.3 369 258.9 155.9 41.5 0
5427.4 5391.7 5347.3 5260.1 5102.8 4841.1 4490.7 4045.9 3548.2 3096.3
2725.9 2404.1 2106.6 1886.4 1766.2 1710.5 1671.8 1624.7 1574.6 1527.4
1471.6 1395.8 1307.2 1228.5 1152.7 1076.9 1002.5 922.4 828.1 720.8
610.7 503.4 389 267.4 145.9 32.9 0
5427.4 5355.9 5225.8 5005.5 4662.3 4174.6 3639.7 3130.6 2755.9 2437
2165.2 2012.2 1923.6 1846.3 1766.2 1699 1663.3 1650.4 1626.1 1571.7
1493.1 1414.4 1334.3 1257.1 1172.7 1089.8 1005.4 915.3 828.1 732.2
630.7 517.7 389 251.7 128.7 27.2 0
5427.4 5333 5114.2 4755.3 4229 3586.8 3043.4 2667.2 2366.9 2179.5
2090.9 2009.4 1923.6 1832 1747.6 1696.2 1680.4 1671.8 1651.8 1587.5
1438.7 1354.4 1278.6 1205.6 1138.4 1075.5 998.2 912.4 820.9 717.9
606.4 486.3 360.4 243.1 130.1 35.8 0
5427.4 5295.8 4991.2 4495 3814.2 3144.9 2717.3 2401.2 2229.6 2155.2
2062.3 1972.2 1910.7 1844.9 1754.8 1697.6 1671.8 1637.5 1485.9 1421.6
1400.1 1391.5 1367.2 1328.6 1270 1192.7 1084.1 982.5 871 759.4
645 530.6 411.9 291.8 171.6 58.6 0
5427.4 5285.8 4914 4297.6 3523.9 2918.9 2537.1 2292.5 2219.6 2135.2
2032.2 1962.2 1917.8 1859.2 1751.9 1679 1621.8 1464.5 1410.1 1387.2
1368.7 1364.4 1347.2 1301.4 1222.8 1129.8 1029.7 921 808 706.5
607.8 510.6 417.6 323.2 324.6 246 0
5427.4 5247.2 4805.3 4108.8 3303.6 2783.1 2428.4 2271.1 2218.2 2122.3
2023.7 1960.7 1923.6 1864.9 1739.1 1628.9 1484.5 1371.5 1335.8 1302.9
1281.4 1268.5 1209.9 1144.1 1069.8 995.4 908.1 823.8 730.8 636.4
547.7 456.2 370.4 446.2 400.4 134.4 0
5427.4 5235.8 4766.7 4041.6 3213.5 2674.4 2356.9 2262.5 2213.9 2120.9
2023.7 1965 1937.9 1883.5 1730.5 1568.9 1380.1 1301.4 1251.4 1211.3
1191.3 1147 1072.6 1004 933.9 855.2 786.6 717.9 645 579.2
546.3 431.9 359 496.3 228.8 57.2 0
5427.4 5254.4 4795.3 4050.2 3233.6 2710.1 2369.8 2268.2 2228.2 2136.6
2032.2 1976.5 1947.9 1899.2 1750.5 1570.3 1377.2 1298.6 1245.7 1204.2
1181.3 1138.4 1065.5 1001.1 929.6 853.8 778 709.4 642.1 562
492 404.7 359 497.7 197.4 48.6 0
